Skip to main content

Overview

Description

The high voltage inverter platform (YMCRPHV2DP) is well suited for motor control and PFC solution development. It could be used with different plug-in CPU cards and comes enclosed in a glass box for protection. The user can choose either the analog option or the digital option (using the MCU) to achieve power factor correction.

Features

  • 2KW discrete inverter using 600V IGBTs
  • 85V to 265V AC input (50/60Hz)
  • Interleaved power factor correction using Analog PFC controller
  • Optional digital power factor correction
  • Flexible connection to different CPU cards
  • Capability to connect with in-circuit scope (ICS), a debugging tool that captures embedded parameters at 20KHz rate
  • Algorithms: Sensorless vector control using 3 shunt or 1 shunt current detection scheme

Applications

Documentation

Type Title Date
Schematic PDF 602 KB
Schematic PDF 793 KB
Schematic PDF 306 KB
Brochure PDF 386 KB
Datasheet PDF 90 KB
Datasheet PDF 80 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files XLS 93 KB
PCB Design Files XLS 49 KB
2 items