Skip to main content

Overview

Description

The RA6T3 Fast Prototyping Board comes equipped with an R7FA6T3BB3CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA6T3 MCU and for connecting between the RA6T3 Fast Prototyping Board and various wireless modules or various sensor modules.

Features

  • Equipped with an RA6T3 32-bit microcontroller 64-pin, on-chip memory: 256KB code flash, 40KB SRAM, 4KB data flash memory
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and Pmod™ interfaces come standard
  • Support for various RA6T3 software and tools

Applications

Documentation

Type Title Date
Quick Start Guide PDF 1.22 MB 日本語
Application Note PDF 163 KB
Schematic Log in to Download ZIP 40.10 MB
Manual - Development Tools PDF 1.65 MB 日本語
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 194 KB
1 item

Product Options

Applied Filters:

Videos & Training