Overview
Description
The HXT45111-4 is a single channel linear EML driver, which is a member of the Renesas family of Optical Receiver Transmitter Array (ORTA) products. Together with an EML, a compact linear transmitter can be designed for the next generation of 100G and 200G/400G optical transceivers.
The HXT45111-4 is a low-power, high-performance, single channel linear driver, designed for 112Gbps PAM4 EML–based transceivers. The device is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of one 56Gbaud broadband amplifier channel. This design enables it to drive a linear output voltage of 2.0Vpp, which is suitable for 112G PAM-4 applications.
Features
- Data rate up to 56Gbaud per channel for PAM-4 applications
- Low power consumption of 200mW per channel
- > 45GHz bandwidth
- Build-in Bias – T and Internal high-frequency chokes
- > 10dB dynamic range of gain control
- Peaking on/off control
- Low channel cross-talk
- Small form factor SMD
- Internally DC-blocked RF inputs and outputs
- 7.0 × 2.85 mm SMT package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 168 KB | |
End Of Life Notice | PDF 1.43 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: