Overview
Description
The ISL9440EVAL2Z evaluation board features the ISL9440 triple, 180° out-of-phase, step-down PWM and single linear controller. The ISL9440 is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440 offers internal soft-start, independent enable functions and integrates UV/OV/OC/OT protections. Its current mode control architecture and internal compensation network keep peripheral component count minimal. A switching frequency of 300kHz minimizes losses while the strong gate drivers deliver up to 12A to each PWM channel.
Features
- DC/DC, step-down with LDO
- Current - output: 6A, 6A, 4A, 800mA
- Switching frequency: 300kHz
- Soft-start timing: 1.7ms
- Outputs/Type: 4, non-isolated
- Voltage - input: 6V to 16V
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.22 MB | |
Datasheet | PDF 1.52 MB 日本語 | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: