Overview
Description
The ISL6745EVAL1Z evaluation board utilizes Renesas' ISL6745A double-ended voltage-mode PWM controller for half-bridge converters with secondary side synchronous rectification. The ISL6745 voltage mode PWM controller is a 10 Ld MSOP device.
The input of the evaluation board ranges from 36V to 75V, and the output voltage is regulated to 12V with a maximum load current of 10A. Planar transformers and inductors are used. The ISL6720A triple-output linear regulator is used to provide bias for the primary side controller and drivers.
Features
- Input voltage: 36V ~ 75V
- Output voltage: 12V
- Output power: 120W
- Output voltage ripple: 50mV
- Efficiency: About 90% at full load rated input voltage
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 1.35 MB | |
Datasheet | PDF 632 KB | |
2 items
|
Product Options
Applied Filters: