Overview
Description
The ISL5416EVAL1 evaluation board is used to evaluate the ISL5416 wideband programmable digital downconverter (WPDC).
The ISL5416 four-channel wideband programmable digital downconverter (WPDC) is designed for high dynamic range applications such as cellular basestations where the processing of multiple channels is required in a small physical space. The WPDC combines four channels in a single package, each including an NCO, a digital mixer, digital filters, an AGC, and a resampling filter.
Features
- Up to 95MSPS input
- Four parallel 16-bit fixed or 17-bit floating point inputs
- Programmable RF attenuator/VGA control
- 32-bit programmable carrier NCO with >110dB SFDR
- 20-bit internal data path
- Filter functions
- Multi-stage cascaded-integrator-comb (CIC) filter
- Two programmable FIR filters (first up to 32 taps, second up to 64 taps)
- Half-band interpolation filter
- Resampling FIR filter
- Overall decimation from 1 to >4096
- Digital AGC with up to 96dB of gain range
- Up to four independent 16-bit parallel outputs
- Serial output option
- 16-bit parallel microprocessor interface
- 1.8V core, 3.3V I/O operation
- Evaluation board and configuration software available
- Pb-free available
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.24 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: