Lead Count (#) | 24 |
Pkg. Type | VFQFPN |
Pkg. Code | NBG24 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | NLR |
HTS (US) | 8542390001 |
Pkg. Type | VFQFPN |
Lead Count (#) | 24 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 0 |
Qty. per Carrier (#) | 490 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to 85°C |
Price (USD) | 1ku | 4.08896 |
Frequency Range (MHz) | 100 - 4000 |
Function | 6-bit DSA |
Gain (dB) | -1.20 |
Gain Resolution (dB) | 0.50 |
Input Freq (MHz) | 100 - 4000 |
Input IP3 (dBm) | 68 |
Length (mm) | 4 |
MOQ | 490 |
Output Freq Range (MHz) | 100 - 4000 |
Output IP3 (dBm) | 65.00 |
Output Impedance | 50 |
Package Area (mm²) | 16.0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 3 - 5.25 |
Tape & Reel | No |
Thickness (mm) | 0.8 |
Width (mm) | 4 |
The F1951 Digital Step Attenuator (DSA) featuring Glitch-Free™ technology improves system reliability and settling time. It has an attenuation range of 31.5dB with excellent accuracy and very low distortion.