Lead Count (#) | 24 |
Pkg. Type | VFQFPN |
Pkg. Code | NBG24 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN | NLR |
HTSUS | 8542390001 |
Pkg. Type | VFQFPN |
Lead Count (#) | 24 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 2500 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C |
Frequency Range (MHz) | 100 - 4000 |
Function | 6-bit DSA |
Gain (dB) | -1.20 |
Gain Resolution (dB) | 0.50 |
Input Freq (MHz) | 100 - 4000 |
Input IP3 (dBm) | 68 |
Length (mm) | 4 |
MOQ | 2500 |
Output Freq Range (MHz) | 100 - 4000 |
Output IP3 (dBm) | 65.00 |
Output Impedance | 50 |
Package Area (mm²) | 16.0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 3 - 5.25 |
Tape & Reel | Yes |
Thickness (mm) | 0.8 |
Width (mm) | 4 |
The F1951 Digital Step Attenuator (DSA) featuring Glitch-Free™ technology improves system reliability and settling time. It has an attenuation range of 31.5dB with excellent accuracy and very low distortion.