Lead Count (#) | 32 |
Pkg. Type | VFQFPN |
Pkg. Code | NBG32 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.8 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN | NLR |
HTSUS | 8542330001 |
Pkg. Type | VFQFPN |
Lead Count (#) | 32 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 0 |
Qty. per Carrier (#) | 490 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C |
Price (USD) | 1ku | 11.98863 |
Architecture | Digital |
Frequency Range (MHz) | 10 - 500 |
Function | Dual IF VGA |
Gain (dB) | 20.00 |
Gain Resolution (dB) | 1.00 |
Input Freq (MHz) | 10 - 500 |
Length (mm) | 5 |
MOQ | 490 |
Noise Figure (dB) | 4 |
Output Freq Range (MHz) | 10 - 500 |
Output IP3 (dBm) | 47.00 |
Package Area (mm²) | 25.0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.8 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 4.75 - 5.25 |
Tape & Reel | No |
Thickness (mm) | 0.8 |
Width (mm) | 5 |
The F1241 IF VGA featuring FlatNoise™ technology improves system SNR, especially at lower gain settings. By keeping both IP3O and NF flat while gain is backed off, the system SNR is improved significantly under high-level interferer conditions, especially when considering alias noise in an IF sampling receiver. The fast-settling, parallel mode gain step of 1.0dB coupled with the excellent differential non-linearity allows for SNR to be maximized further by targeting the minimum necessary gain in small, accurate increments. The matched output does not require a terminating resistor, thus the gain and distortion performance are preserved when driving Bandpass Anti-Alias filters.