Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 84330-02 is a general purpose, single output high frequency synthesizer. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The output can be configured to divide the VCO frequency by 1, 2, 4, and 8. Output frequency steps from 250kHz to 2MHz can be achieved using a 16MHz crystal depending on the output divider setting.

Features

  • Fully integrated PLL, no external loop filter requirements
  • 1 differential 3.3V LVPECL output
  • Crystal oscillator interface: 10MHz to 25MHz
  • Output frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • Parallel or serial interface for programming M and N dividers during power-up
  • RMS Period jitter: 5ps (maximum)
  • Cycle-to-cycle jitter: 40ps (maximum)
  • 3.3V supply voltage
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package fully RoHS compliant
  • Industrial temperature information available upon request

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 25 KB
1 item

Product Options

Applied Filters: