Skip to main content

Overview

Description

The 8725B-01 is a highly versatile 1:5 Differential-to-HSTL clock generator and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The 8725B-01 has a fully integrated PLL and can be configured as zero delay buffer, multiplier or divider, and has an output frequency range of 31.25MHz to 700MHz. The reference divider, feedback divider and output divider are each programmable, thereby allowing for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8. The external feedback allows the device to achieve "zero delay" between the input clock and the output clocks. The PLL_SEL pin can be used to bypass the PLL for system test and debug purposes. In bypass mode, the reference clock is routed around the PLL and into the internal output dividers.

Features

  • Five differential HSTL output pairs
  • Selectable differential CLKx/nCLKx input pairs
  • CLKx/nCLKx pairs can accept the following differential input levels: LVPECL, LVDS, HSTL, HCSL, SSTL
  • Output frequency range: 31.25MHz to 700MHz
  • Input frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • External feedback for "zero delay" clock regeneration with configurable frequencies
  • Programmable dividers allow for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8
  • Static phase offset: 15ps ± 135ps
  • Cycle-to-cycle jitter: 25ps (maximum)
  • Output skew: 45ps (maximum)
  • 3.3V core, 1.8V output operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 44 KB
1 item

Product Options

Applied Filters: