Skip to main content

Overview

Description

The 87332I-01 is a high performance ÷2 Differential- to-2.5V/3.3V ECL/LVPECL Clock Generator. The CLK, nCLK pair can accept most standard differential input levels The 87332I-01 is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 87332I-01 ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • One ÷2 differential 2.5V/3.3V LVPECL / ECL output
  • One CLK, nCLK input pair
  • CLK, nCLK pair can accept the following differential input levels: LVDS, LVPECL, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 500MHz
  • Maximum input frequency: 1GHz
  • Translates any single ended input signal to 3.3V LVPECL levels with resistor bias on nCLK input
  • Part-to-part skew: 400ps (maximum)
  • Propagation delay: 1.6ns (maximum)
  • LVPECL mode operating voltage supply range: VCC = 2.375V to 3.8V, VEE = 0V
  • ECL mode operating voltage supply range: VCC = 0V, VEE = -2.375V to -3.8V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 76 KB
1 item

Product Options

Applied Filters: