Skip to main content

Overview

Description

The 8S89831I is a high speed 1-to-4 Differential-to-LVPECL/ECL Fanout Buffer. The 8S89831I is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVHSTL and CML to be easily interfaced to the input with minimal use of external components. The device also has an output enable pin which may be useful for system test and debug purposes. The 8S89831I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.

Features

  • Four LVPECL/ECL outputs
  • IN, nIN input can accept the following differential input levels: LVPECL, LVDS, CML, SSTL
  • 50Ω internal input termination to VT
  • Output frequency: >2.1GHz
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 185ps (maximum)
  • Additive phase jitter, RMS: 0.31ps (typical)
  • Propagation Delay: 570ps (maximum)
  • LVPECL mode operating voltage supply range: VCC = 2.5V±5%, 3.3V±5%, VEE = 0V
  • ECL mode operating voltage supply range: VCC = 0V, VEE = -3.3V±5%, -2.5V±5%
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: