Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 8302 is a low skew, 1-to-2 LVCMOS/LVTTL Fanout Buffer. The 8302 has a single-ended clock input. The single-ended clock input accepts LVCMOS or LVTTL input levels. The 8302 features a pair of LVCMOS/LVTTL outputs. The 8302 is characterized at full 3.3V for input VDD, and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8302 ideal for clock distribution applications demanding well-defined performance and repeatability.

Features

  • 2 LVCMOS / LVTTL outputs
  • LVCMOS / LVTTL clock input accepts LVCMOS or LVTTL input levels
  • Maximum output frequency: 200MHz
  • Output skew: 25ps (typical)
  • Part-to-part skew: 250ps (typical)
  • Small 8 lead SOIC package saves board space
  • Full 3.3V or 3.3V core, 2.5V supply modes
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package fully RoHS compliant

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS IBS 306 KB
1 item

Product Options

Applied Filters: