Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 621 is a low skew, single input to four output, clock buffer. The device operates from a single 1.2 to 1.8 volt supply and has a 3.3 volt tolerant input, making it ideal for level translation. IDT makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.

Features

  • Low skew outputs (150 ps)
  • Packaged in 8-pin SOIC or 8-pin DFN (2x2mm)
  • RoHS 5 or RoHS 6 (lead-free) package
  • Low power CMOS technology
  • Operating voltages of 1.2 V to 1.8 V
  • Output Enable pin tri-states outputs
  • 3.3 V tolerant input clock
  • Industrial or commercial temperature ranges

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 7 KB
1 item

Product Options

Applied Filters: