Overview
Description
The ISL54409EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54409 audio/USB 2.0 wired-OR switch. The ISL54409 µTQFN IC is soldered onto its evaluation board and designated as U1.
The ISL54409 is a dual single-pole/single-throw (SPST) audio switch with low OFF capacitance on the output terminals. This allows USB 2.0 high-speed signals to be connected to the output terminals with minimal degradation of the USB signal in a wired-OR configuration for 2:1 multiplexing of audio and USB 2.0 signals to a common connector.
Features
- Standard USB connectors
- BNC input jacks and headphone speaker jack
- On-board or external logic control
- Convenient test points and connections for test equipment
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 317 KB | |
1 item
|
Product Options
Applied Filters: