Skip to main content

Overview

Description

The Intersil ISL84524 and ISL84525 devices are precision, bidirectional, analog switches configured as a 4 channel multiplexer/demultiplexer (ISL84524) and a double pole/double throw (DPDT) switch (ISL84525) designed to operate from a single +2V to +12V supply. Both have an inhibit pin to simultaneously open all signal paths. ON resistance is 200Ω with a +5V supply and 500Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C or 25nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single +5V supply. The ISL84524 is a 4 to 1 multiplexer device. The ISL84525 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications. Table 1 summarizes the performance of this family. For higher performance, see the ISL43640 and ISL43410 data sheets.

Features

  • Drop-in Replacements for MAX4524 and MAX4525
  • ON Resistance (RON) Max, VS = 5V: 200Ω
  • ON Resistance (RON) Max, VS = 3V: 500Ω
  • RON Matching Between Channels: 8Ω
  • Low Charge Injection: 5pC (Max)
  • Single Supply Operation: +2V to +12V
  • Low Power Consumption (PD): 3µW
  • Fast Switching Action (VS = 5V)
  • tON: 90ns
  • tOFF: 40ns
  • Guaranteed Max Off-leakage @ 5V: 25nA
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Available in 10 Ld MSOP Package
  • Pb-free available

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 723 KB
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 178 KB
Application Note PDF 843 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: