Overview
Description
The Intersil ISL43841 device is a precision, bidirectional, analog switches configured as a a dual 4 channel multiplexer/ demultiplexer designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. The device has a latch bar pin to lock in the last switch address. ON resistance of 39Ω with a ±5V supply and 125Ω with a +3. 3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 0. 1nA at +25°C or 2. 5nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies.
Features
- Fully Specified at 3.3V, 5V, ±5V, and 12V Supplies for 10% Tolerances
- ON Resistance (RON) Max, VS = ±4.5V 50Ω
- ON Resistance (RON) Max, VS = +3V 155Ω
- RON Matching Between Channels, VS = ±5V 2Ω
- Low Charge Injection, VS = ±5V 1pC (Max)
- Single Supply Operation +2V to +12V
- Dual Supply Operation ±2V to ±6V
- Fast Switching Action (VS = +5V)
- tON 38ns
- tOFF 19ns
- Guaranteed Max Off-leakage 2.5nA
- Guaranteed Break-Before-Make
- TTL, CMOS Compatible
- Pb-free available
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 748 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 319 KB | |
Manual - Development Tools | PDF 1.21 MB | |
Manual - Development Tools | PDF 1.09 MB | |
Manual - Development Tools | PDF 721 KB | |
Product Change Notice | PDF 225 KB | |
Application Note | PDF 843 KB | |
8 items
|
Design & Development
Software & Tools
Boards & Kits
DAQ on a Stick with Honeywell Pressure Sensor Kit
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified 0psi to 30psi basic board mount pressure sensor. This demo shows a complete signal chain solution from the Honeywell sensor,...
DAQ on a Stick Strain Gauge Kit
The DAQ on a Stick Renesas Strain Gauge is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference design is a self-contained demo showing a complete signal chain solution using Renesas precision parts and a Renesas...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: