Skip to main content

Overview

Description

The Intersil ISL43240 device is a CMOS, precision, quad SPDT analog switch designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum rON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43240 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer or a dual 2-channel differential multiplexer. Table 1 summarizes the performance of this family.

Features

  • Fully specified for 10% tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
  • Four separately controlled SPDT switches
  • ON-resistance (rON): 18Ω
  • rON matching between channels: <1Ω
  • Low charge injection: 5pC (Max)
  • Low power consumption (PD): <5µW
  • Low off leakage current (max at +85°C): 2.5nA
  • Fast switching action
  • tON: 52ns
  • tOFF: 40ns
  • Guaranteed break-before-make
  • Minimum 2000V ESD protection per Method 3015.7
  • TTL, CMOS compatible
  • Pb-free (RoHS compliant)

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: