Skip to main content

Overview

Description

The ISLA118P50 is a low-power, high-performance, 500MSPS analog-to-digital converter designed with Intersil's proprietary FemtoCharge™ technology on a standard CMOS process. The ISLA118P50 is part of a pin-compatible portfolio of 8, 10 and 12-bit A/Ds. This device is an upgrade of the KAD551XP-50 product family and is pin similar. The device utilizes two time-interleaved 250MSPS unit A/Ds to achieve the ultimate sample rate of 500MSPS. A single 500MHz conversion clock is presented to the converter, and all interleave clocking is managed internally. The proprietary Intersil Interleave Engine (I2E) performs automatic fine correction of offset, gain, and sample time skew mismatches between the unit A/Ds to optimize performance. No external interleaving algorithm is required. A serial peripheral interface (SPI) port allows for extensive configurability of the A/D. The SPI also controls the interleave correction circuitry, allowing the system to issue continuous calibration commands as well as configure many dynamic parameters. Digital output data is presented in selectable LVDS or CMOS formats. The ISLA118P50 is available in a 72-contact QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).

Features

  • 1.15GHz Analog Input Bandwidth
  • 90fs Clock Jitter
  • Automatic Fine Interleave Correction Calibration
  • Multiple Chip Time Alignment Support via the Synchronous Clock Divider Reset
  • Programmable Gain, Offset and Skew control
  • Over-Range Indicator
  • Clock Phase Selection
  • Nap and Sleep Modes
  • Two's Complement, Gray Code or Binary Data Format
  • DDR LVDS-Compatible or LVCMOS Outputs
  • Programmable Test Patterns and Internal Temperature Sensor

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files PDF 483 KB
PCB Design Files PDF 959 KB
Software & Tools - Software EXE 162.95 MB
PCB Design Files ZIP 4.49 MB
Software & Tools - Software EXE 1.00 MB
5 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: