Skip to main content

Overview

Description

Quickly evaluate the amplifier, filter, and analog-to-digital converter (ADC) signal chain's total performance in your application. Pairing with Renesas' ADC KMB-001LEVALZ motherboard, this amplifier + ADC daughterboard provides a 100kHz to 100MHz flat data acquisition channel requiring only 200mV p-p (-10dBm) full-scale input signal. It interfaces directly with Renesas' proven ADC analysis Konverter software. Typically consuming <680mW in the amplifier + ADC, this example design also offers a starting point for customizing this board to specific end equipment requirements.

The input transformers, amplifier gain and interstage filter design can be tuned for a given application, allowing a user to try different circuit configurations to evaluate performance tradeoffs. In addition, the 12-bit 500MSPS ADC can be swapped out for any of the 20-pin compatible ADCs from the Renesas ADC family. These low power ADC's span the 8- to 14-bit range with max sample rates from 125MSPS to 500MSPS.

Features

  • Clock rate range: 200MSPS to 500MSPS
  • 200mV p-p input (-10dBm) for -1dBFS ADC input
  • ±0.5dB flat response: 100kHz to 100MHz
  • Typical SNR: 65dBFS
  • Typical SFDR: 82dBC @ -1dBFS input (10MHz to 100MHz analog input)

Applications

Documentation

Type Title Date
Guide PDF 1.02 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files PDF 56 KB
PCB Design Files PDF 959 KB
Software & Tools - Software EXE 162.95 MB
PCB Design Files ZIP 246 KB
PCB Design Files ZIP 4.49 MB
Software & Tools - Software EXE 1.00 MB
6 items

Product Options

Applied Filters: