Overview
Description
The ISL55015IEZ-EVAL evaluation board is used to evaluate the ISL55015 MMIC silicon bipolar broadband amplifier.
The ISL55015 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications.
Features
- Input impedance of 75Ω
- Output impedance of 50Ω
- Gain of 13.5dB at 1GHz
- Noise figure of 4.8dB at 2GHz
- OIP3 of 31dBm at 1GHz
- Low input and output return losses
- Pb-free (RoHS compliant)
Applications
Design & Development
Product Options
Applied Filters: