Skip to main content

Overview

Description

The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ current sense resistor that is capable of handling 4W of power dissipation. The ISL28130 low-cost micropower amplifier gains the current sensing input signal and can be used to directly drive ADC inputs.

The ISL28130 is an excellent general-purpose op amp for a range of applications and is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.

Features

  • Low input offset voltage: 40µV, max
  • Low offset drift: 150nV/°C, max
  • Input bias current: 250pA, max
  • Quiescent current (per amplifier): 20µA, typical
  • Low noise (0.01Hz to 10Hz): 1.1µVP-P, typical

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 390 KB
1 item

Design & Development

Models

Models

Type Title Date
Model - SPICE TXT 3 KB
1 item

Product Options

Applied Filters: