Overview
Description
The μPC1251A is a dual operational amplifier designed for single power supply operation. Its main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V−(GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC451A which is a quad type with the same circuit configuration is also available under this series of operational amplifiers.
Features
- AEC-Q100 Compliant
- Input Offset Voltage: ±2mV (TYP.)
- Input Offset Current: ±5nA (TYP.)
- Large Signal Voltage Gain: 100000 (TYP.)
- Internal Frequency Compensation
- Output Short-Circuit Protection
Comparison
Applications
Design & Development
Boards & Kits
Traction Motor Controller Board
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls the motor driver, digital, and analog sections and the power board includes power MOSFETs for motor drive. The controller board...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: