Overview
Description
The REAC1251J is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift in Ta = -40°C to +125°C. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.
Features
- Low input offset voltage ±1mV (Max.) @ Ta:-40°C to +125°C
- Low input offset voltage temperature drift ±1μV/°C (Typ.)
- Qualified and characterized according to AEC-Q100
- The package line-up is MSOP
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 436 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 782 KB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Product Reliability Report | PDF 135 KB | |
Product Reliability Report | PDF 133 KB | |
Product Reliability Report | PDF 134 KB | |
Product Change Notice | PDF 460 KB 日本語 | |
Product Change Notice | PDF 685 KB 日本語 | |
9 items
|
Design & Development
Product Options
Applied Filters: