Skip to main content

Overview

Description

The ISL28291EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28291 dual op amp, using a variety of user-defined test circuits.

The ISL28291 amplifier is a dual high-speed operational amplifier featuring low noise, low distortion, and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5V (±2.5V) down to +3V (±1.5V).

Features

  • Operate from a single supply (+3V to +5V)
  • Option to operate from split supplies (±1.5V to ±2.5V)
  • Each op amp in the dual package is independently configured for differential input
  • Each op amp in the dual package is configured for a closed loop gain of 10

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 393 KB
1 item

Product Options

Applied Filters: