Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The HA-5033 is a unity gain monolithic IC designed for any application requiring a fast, wideband buffer. Featuring a bandwidth of 250MHz and outstanding differential phase/ gain characteristics, this high performance voltage follower is an excellent choice for video circuit design. Other features, which include a minimum slew rate of 1000V/µs and high output drive capability, make the HA-5033 applicable for line driver and high speed data conversion circuits. The high performance of this product is a result of the Intersil Dielectric Isolation process. A major feature of this process is that it produces both PNP and NPN high frequency transistors which makes wide bandwidth designs, such as the HA-5033, practical. Alternative process methods typically produce a lower AC performance.

Features

  • Differential Phase Error 0.02 Degrees
  • Differential Gain Error 0.03%
  • High Slew Rate 1100V/µs
  • Wide Bandwidth (Small Signal) 250MHz
  • Wide Power Bandwidth DC to 17.5MHz
  • Fast Rise Time 3ns
  • High Output Drive ±10V With 100Ω Load
  • Wide Power Supply Range ±5V to ±16V
  • Replace Costly Hybrids

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE MDL
1 item

Product Options

Applied Filters: