Pkg. Type | MP-3Z |
Pb (Lead) Free | Yes |
RoHS (8P4J-Z-E2-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
ECCN | |
HTSUS |
Pkg. Type | MP-3Z |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Regulators and other electrical equipment components, constant voltage power source, battery chargers, motor control of household electric appliances, and non-contact relays |
Lead Compliant | No |
MOQ | 2000 |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits