Lead Count (#) | 52 |
Pkg. Type | TQFP |
Pkg. Code | PPG52 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN | NLR |
HTSUS | 8542390001 |
Pkg. Type | TQFP |
Lead Count (#) | 52 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Qty. per Reel (#) | 500 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | 0 to 70°C |
Advanced Features | Feedback Input |
C-C Jitter Max P-P (ps) | 50 |
Core Voltage (V) | 3.3 |
Feedback Input | Yes |
Input Freq (MHz) | 0 - 200 |
Input Type | HCSL, HSTL, LVCMOS, LVDS, LVPECL, SSTL |
Inputs (#) | 2 |
Length (mm) | 10 |
MOQ | 1000 |
Output Banks (#) | 2 |
Output Freq Range (MHz) | 0 - 350 |
Output Skew (ps) | 150 |
Output Type | LVPECL |
Output Voltage (V) | 3.3 |
Outputs (#) | 8 |
Package Area (mm²) | 100.0 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Prog. Clock | No |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Thickness (mm) | 1.4 |
Width (mm) | 10 |
The 8732-01 is a low voltage, low skew, 3.3V LVPECL Clock Generator. The 8732-01 has two selectable clock inputs. The CLK0, nCLK0 pair can accept most standard differential input levels. The single ended clock input accepts LVCMOS or LVTTL input levels. The 8732-01 has a fully integrated PLL along with frequency configurable outputs. An external feedbackinput and outputs regenerate clocks with "zero delay". The 8732-01 has multiple divide select pins for each bank of outputs along with 3 independent feedback divide select pins allowing the 8732-01 to function both as a frequency multiplier and divider. The PLL_SEL input can be usedto bypass the PLL for test and system debug purposes.In bypass mode, the input clock is routed around the PLLand into the internal output dividers.