Lead Count (#) | 144 |
Pkg. Type | PBGA |
Pkg. Code | BBG144 |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.76 |
Pb (Lead) Free | Yes |
ECCN (US) | NLR |
HTS (US) | 8542390000 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | PBGA |
Lead Count (#) | 144 |
Pb (Lead) Free | Yes |
Carrier Type | Tray |
Delay Mode | Yes |
Function | TSI |
Length (mm) | 13.0 |
MOQ | 50 |
Moisture Sensitivity Level (MSL) | 3 |
PCM Highways (#) | 32 |
PCM Rate (Mbps) | 2 |
Package Area (mm²) | 169.0 |
Pb Free Category | e1 SnAgCu |
Pitch (mm) | 1.0 |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.76 |
Qty. per Carrier (#) | 160 |
Qty. per Reel (#) | 0 |
Rate Matching | No |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Switching Capacity | 8K x 8K |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.76 |
Width (mm) | 13.0 |
A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.