Skip to main content

Overview

Description

The M3016 evaluation kit contains the 16Mbit MRAM and enables users to develop interactive hardware solutions using the popular Arduino type board. The plug-n-play kit features an Arduino host board and terminal emulator software that communicates with the PC computer USB interface. Test programs provided allow users to quickly evaluate the functionality of the MRAM device.

Features

  • Arduino UNO type host board
  • MRAM evaluation board with SPI interface to Arduino host board compatible headers
  • USB 2.0 cable type A/B

Applications

Documentation

Type Title Date
Quick Start Guide PDF 184 KB
Manual - Hardware PDF 1.42 MB
2 items

Product Options

Applied Filters: