Overview
Description
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and four downstream ports or peer-to-peer switching between downstream ports.
Features
- 6 PCIe Gen1 Lanes, 5 Switch Ports
- Switch architecture optimized for I/O Expansion
- Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
- Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
- Low latency, Low power
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
89KTPES6T5
Obsolete
System Development Kit for the 89HPES6T5
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration and prototyping.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: