ZMID4200 Inductive Position Sensing Starter Kit
The ZMID4201STKIT is an all-in-one starter kit, providing fully-functional evaluation of the ZMID4200 position sensor. This kit combines the linear, rotary, and arc...
The ZMID4200 is an inductive position sensor IC with analog output, used for absolute rotary and linear motion sensing in industrial and consumer applications. The ZMID4200 uses the physical principles of induction in a wire loop and Eddy currents to detect the position of a metallic target that is sliding or rotating above a set of coils, consisting of one transmitter coil and two receiver coils. The three coils are typically printed as copper traces on a printed circuit board (PCB). They are arranged such that the transmitter coil induces a secondary voltage in the receiver coils which depends on the position of the metallic target above the coils. After demodulating and processing the secondary voltages from the receiver coils, a signal representative of the metallic target’s position over the coils is obtained. The ZMID4200 is qualified to function up to 150°C ambient temperature.
Qualified for industrial, medical and consumer applications only – not qualified for usage in automotive applications
The ZMID4201STKIT is an all-in-one starter kit, providing fully-functional evaluation of the ZMID4200 position sensor. This kit combines the linear, rotary, and arc...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Blog Post | Apr 15, 2024 | ||
News | Mar 27, 2017 |