RZ/T1 Motion Control Solution Kit is a complete hardware and software solution for the Renesas RZ/T1 MPU. It delivers best-in-class processing power and real-time architecture to run tighter control loops, network connectivity to support deterministic communication, and high-speed encoder interface – effectively serving as a connected servo solution on a single chip. The kit includes an RZ/T1 CPU card, and a dual channel 3-phase inverter to support dual channel servo motor control with current and position feedback. The kit also supports incremental and absolute encoder over A-formatTM, BiSS®, EnDat, and Tamagawa protocols.

Package contents

  • RZ/T1 Motion Controller and Inverter board
  • CD-ROM with RZ/T1 Motion PC-Based utility tool, sample programs, and documentation
  • Servo motor with incremental encoder
  • I-Jet Lite debugger
  • Cables and connectors
  • Getting Started guide
  • Video
Image
RZ/T1 MOTION CONTROL SOLUTION KIT

Function description

Controller board/inverter board with 2 motor drive channels

  • Motor power voltage: 12V-48V
  • Logic power voltage: 24V
  • Encoder interface × 2
  • Incremental: ABZ (RS-422) (max 2channels)
  • Absolute: Supports A-formatTM/BiSS®-C/EnDat2.2/Tamagawa (1 channel only)
  • 5V tolerant hall sensor input x 2
  • Ether port x 2, CAN, UART, ΔΣI/F, USB

Utility software (Windows application)

  • Supports two axes
  • Supports incremental/absolute encoder
  • Position control, motion control (trapezoidal control, S-curve control)
  • Real-time internal data extraction/waveform display (motion scope)
  • Tuning of Kp, Ki, Kd
Image
Motion Utility Tool

Motion Utility Tool

Firmware (software for RZ/T1)

  • Current loop/position control loop, velocity control (trapezoidal control, S-curve control)
  • Source code (except for some parts)
  • Support for command line control

Ordering Information

YDRIVE-IT-RZT1

*To purchase, please contact a Renesas sales representative or agent.

*BiSS is a registered trademark of iC-Haus.

*A-format is a trademark of the Nikon Corporation.

[Remarks]
The sample code that is included in this kit is provided as a project for the "IAR Embedded Workbench® for Arm" integrated development environment from IAR. This kit includes an installer for the free evaluation version of this integrated development environment that allows you to use it to build sample code for 30 days with no restriction on code size.
This kit uses a yellow LED to indicate that EtherCAT is in the RUN state. Please keep this in mind, because under the EtherCAT specifications a green LED is usually used to indicate RUN.
To operate the motor that is included in this kit, you need to load the parameter file from the included CD into the utility tool. For details, please refer to "2.4 Check Configuration Parameters" in the Getting Started Guide (R12AN0037ED) that is also included with the kit.

Features

The RZ/T1 solution kit integrates software algorithms including Field Oriented Control, position control loop, and velocity profile generator. This provides an example that allows customers to quickly evaluate the performance of the chip. The current board is able to support two axes. Renesas will support the solution kit with dedicated network stacks and the necessary encoder software, which will be continuously enhanced.

Applications

  • AC Servo System, Industrial Network, Machine Tool, Remote IO, Robot

Product Options

Orderable Part ID Part Status Buy Sample
YDRIVE-IT-RZT1
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
- Encoder-Based Vector Control (Position Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Application Note PDF 640 KB
- Encoder-Based Vector Control (Speed Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Application Note PDF 673 KB
Encoder-Based Vector Control (Speed Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Application Note PDF 673 KB
- Encoder-Based Vector Control (Position Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Application Note PDF 640 KB
Encoder-Based Vector Control (Position Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Application Note PDF 640 KB
YDRIVE-IT-RZT1 RZ/T1 Solution Kit – Getting Started Guide 日本語 Application Note PDF 3.89 MB
Downloads
RZ/T1モーションコントロール・ソリューションキット向け 永久磁石同期モータのエンコーダ利用ベクトル制御(位置制御)編 アプリケーションノート Sample Code ZIP 1.80 MB
Encoder-Based Vector Control (Speed Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Sample Code ZIP 1.69 MB
- Encoder-Based Vector Control (Speed Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes 日本語 Sample Code ZIP 1.69 MB
Encoder-Based Vector Control (Position Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes Sample Code ZIP 1.80 MB
- Encoder-Based Vector Control (Position Control) of the Permanent Magnet Synchronous Motor for the RZ/T1 Motion Control Solution Kit Application Notes Sample Code ZIP 1.80 MB
- RZ/T1モーションコントロール・ソリューションキット向け 永久磁石同期モータのエンコーダ利用ベクトル制御(位置制御)編 アプリケーションノート Sample Code ZIP 1.80 MB
Other
RZ/T1 Motion Control Solution Kit CD image 日本語 Software & Tools - Others EXE 201 KB
- YDRIVE-IT-RZT1_V2.3.7z.001 (205 MB) 日本語 Software & Tools - Others 001 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.002 (205 MB) 日本語 Software & Tools - Others 002 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.003 (205 MB) 日本語 Software & Tools - Others 003 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.004 (205 MB) 日本語 Software & Tools - Others 004 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.005 (205 MB) 日本語 Software & Tools - Others 005 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.006 (205 MB) 日本語 Software & Tools - Others 006 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.007 (205 MB) 日本語 Software & Tools - Others 007 200.00 MB
- YDRIVE-IT-RZT1_V2.3.7z.008 (198 MB) 日本語 Software & Tools - Others 008 192.52 MB