Skip to main content

Overview

Description

The IDT5P50912 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

Features

  • 8-pin DFN package (2x2mm)
  • 8-pin MSOP package (3x4.9mm)
  • Provides a spread spectrum output clock
  • Crystal input frequency range of 10 to 30 MHz
  • Output frequency range of 10 to 30 MHz
  • Center and down spread
  • Peak reduction by 8 dB to 16 dB typical on 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8 V, 2.5 or 3.3V
  • RoHS 6 compliant package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: