Overview

Description

This complete industrial sensor network is for temperature controllers, transmitters, data loggers, etc. For IO-Link applications, sensing parameter settings can be done through the IO-Link tool on a PC connected to the user’s IO-Link master board. The device board will be expanded as a universal board, which will be able to connect with various MCU evaluation boards, some RS-485 interfaces, and a controller area network (CAN) with industrial fieldbus. Each connection is independent and the user can select the appropriate connection for their application.

These can be realized by using the RX23E-A or RA2A1 32-bit microcontroller (MCU).

System Benefits:

  • Cost-effective two-way communication
  • Parameters are factory-programmed
  • Real-time sensing status monitoring
  • Compact solution can be attached to small sensor devices

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Device Board Device Board Device Board Sheet.143 Sheet.144 Sheet.115 Sheet.116 Sheet.117 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP136 JP136 JP136 LDO LDO LDO Level Shifter Level Shifter Level Shifter Quad component Photocoupler 1 Photocoupler Photocoupler Buck Regulator Buck Regulator Buck Regulator Transformer Transformer Transformer Power Supply 24V Power Supply 24V Power Supply 24V MPU MPU MPU Master Board Master Board Master Board Resistor Bridge Resistor Bridge Resistor Bridge Sheet.19 Sheet.20 Resistor Resistor.99 Resistor.100 Resistor.101 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Connector 1 Connector 1.111 Connector 1.112 Connector 1.113 RTD Resistor - Fixed Resistor - Fixed.64 Sheet.65 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Isolation Isolation Isolation 8V 8V 8V Sheet.78 Sheet.79 Sheet.80 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Line Driver/Level Shifter IC Line Driver/Level Shifter IC Line Driver/Level Shifter IC Transceiver Transceiver Transceiver Sheet.98 Sheet.109 Sheet.110 Sheet.111 CAN PHY CAN PHY CAN PHY Sheet.113 Sheet.114 Photocoupler 3 Photocoupler 3 Photocoupler Photocoupler Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Photocoupler 2 Photocoupler 2 Photocoupler Photocoupler Connector 1.163 To Photocoupler To Photocoupler To Photocoupler SCK SCK SCK MOSI MOSI MOSI SSL SSL SSL MISO MISO MISO TXD/EN TXD/EN TXD/EN TXD TXD TXD RXD RXD RXD Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sensor Sensor Sensor Sheet.151 Sheet.152 Sheet.153 5V 5V 5V TXD/EN TXD/EN TXD/EN TXD TXD TXD RXD RXD RXD Sheet.69 Sheet.196 Sheet.189 Connector 1.179 Sheet.191 Sheet.192 Thermocouple Thermocouple Thermocouple RTD.197 RTD RTD MCU RX23E-A or RA2A1 MCU MCU ADC ADC ADC ADC ADC ADC CPU CPU CPU
Exiting Interactive Block Diagram