Overview

Description

This solution is for a video IP phone with Hi-Fi audio support. The phone also has automatic noise cancellation and a voice wake-up function. The system supports large touch panel displays, eliminating the need for mechanical buttons, and provides a scalable IP communication platform.

System Benefits​:

  • Multi-touch LCD screen with an on-screen virtual keyboard for easier communication
  • One USB Type-A and one USB Type-C for media storage
  • Integrated Wi-Fi/Bluetooth®
  • System supports multiple audio sources, handset, headset and speakerphone, and USB headset
  • Two Gigabit Ethernet available
  • OS for Linux and Android
  • Dual power option via 48V power supply or Power over Ethernet (PoE)
  • System can auto-detect the headphone plug in to simplify the design (no software needed)
  • System can auto-detect handset by a proximity sensor

Applications

Applications

  • IP phones
  • Video IP phones
  • Visual communication systems
  • Intercoms
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations