Overview

Description

These human-machine interface solutions incorporate RZ/G2E and RZ/G2M microprocessors and enable customers to create new value through sensing. Designed for use in system evaluation and development, they support multi-plane video processing, 3D graphics, and a variety of high-speed interfaces.

Configuration

  • The RZ/G2E and RZ/G2M evaluation boards each support a Verified Linux Package (VLP).
  • The VLP utilizes an industrial-grade Linux Civil Infrastructure Platform (CIP) providing 10 years or more of long-term support.
  • The product package includes middleware that has been verified on the evaluation board. This enables customers to develop applications in a stable operating environment.

Applications

  • For use in the HMI block of HVAC, fire and safety, building security, or lighting systems
Image
RZ/G2E Evaluation Board:EK874
RZ/G2E Evaluation Board:EK874
Image
RZ/G2M Evaluation Board:HiHope RZ/G2M 96board
RZ/G2M Evaluation Board:HiHope RZ/G2M 96board

Image
Verified Linux Package (VLP)
Verified Linux Package (VLP)

Learn more: RZ/G Linux Platform

Documentation

Title Type Date
ZIP71.00 MB
Manual - Hardware