Overview

This Proof of Concept (PoC) provides for a high efficiency, high torque, low noise, and smooth start solution. Efficiency is key for this application; thus, built-in self-align dead time with chip design technology offers lower thermal losses and reduces power loss.

In this design, a microcontroller (MCU) + pre-driver in a single chip reduces component count* and board size. A proprietary sensorless algorithm reduces dependency on external components.

This smart solution consists of core ceiling fan functions like dual rotation, natural breeze, LED lighting, and temperature/humidity sensing, with IoT features supporting wireless protocol (Wi-Fi) for control using the Android OS for smart devices.

Note: *discrete solution (61 pieces)

System Benefits​:

  • Rotor position sensing technology (MRI – Magnetic Rotor Position Identification) for low-speed rotation, vibration-free during initial start-up
  • Uses an RL78 MCU (RL78/G1F) core (16-bit CISC, 44DMIPS at 32MHz)
  • Flash ROM: 64KB (Data Flash: 4KB), RAM: 5.5KB
  • Device supports field-oriented control (FOC) and 150deg. commutation
  • High power factor (PF), constant voltage isolated flyback AC/DC, offers high efficiency
  • VirtualZero™ technology offers very lower power and secure Wi-Fi modules
  • Energy saving using a self-align dead time generator
  • Integrated hardware and firmware protection features (Temperature abnormality, motor rotation abnormality, FET overcurrent, and abnormal voltage)

Target Applications:

  • IoT/Smart homes
Image

Smart BLDC Ceiling Fan

Smart BLDC Ceiling Fan
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations