Skip to main content

High-Performance EV Cooling System

Overview

Description

As the global automotive industry shifts towards electrification, efficient thermal management of electric vehicle (EV) battery packs is crucial for optimal performance, longevity, and safety. Unlike traditional internal combustion engines that dissipate heat into the air, EV batteries require sophisticated cooling systems to maintain ideal operating temperatures.

This advanced EV battery cooling system features a high-performance automotive MCU integrated with key power devices, including MOSFETs and drivers. It supports BLDC motor control with field-oriented control (FOC) algorithms, offering flexibility and efficiency in cooling system design.

System Benefits:

  • The AEC-Q100 automotive-qualified MCU supports BLDC motor control with FOC algorithms, ensuring high performance and reliability for EV cooling systems.
  • The wide input buck regulator supports 12V/24V battery systems, making it versatile for various EV applications.
  • The 60V N-channel MOSFET and 55V/1A H-Bridge FET driver are suitable for car body applications.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
CN364 CN364 CN364 CN364 LDO LDO LDO Humidity/Temp Sensor Humidity/Temp Sensor Humidity/Temp Sensor H-Bridge x2 H-Bridge x2 H-Bridge x2 12V/24 Battery 12V/24V Battery 12V/24V Battery Connector Arrow Connector Arrow.129 Connector Arrow.131 Connector Line Connector double arrow Connector Arrow.134 Connector Arrow.135 Connector Line.136 Connector Arrow.137 3.3V/150mAmax 3.3V/150mAmax 3.3V/150mAmax 5V/150mA 5V/150mA 5V/150mA Connector Arrow.141 Connector dotted arrow Connector Line.143 Connector Line.144 Connector Line.145 Connector Arrow.146 Connector Arrow.147 Motor Motor Motor.150 M M Connector Arrow.151 Radiator Fan/Pump.164 Fan/Pump Fan/Pump.166 Fan/Pump.167 Fan/Pump Sheet.169 Sheet.170 Fan/Pump Sheet.172 Sheet.173 Fan/Pump Sheet.175 Sheet.176 Fan/Pump Fan/Pump Fan/Pump To ECU To ECU To ECU 2 Communication Lines B.795 2 2 2 6 Communication Lines B.795 6 6 6 Connector 1 Connector 1.218 Option Option Option Buck Buck Buck Connector Arrow.221 Thermal MOSFET x6 Thermal MOSFET x6 ThermalMOSFET x6 Op Amp Op Amp Op Amp MCU MCU MCU MCU I2C I2C I2C 10bit ADC 10bit ADC 10bitADC CMP CMP CMP CAN CAN CAN PWM PWM PWM
Exiting Interactive Block Diagram