Skip to main content

Renesas Expands ProXO Oscillator Portfolio for High-Performance Communications, and Data Center Applications

ProXO+ Portfolio Delivers ±3ppm Frequency Stability with Programmable Frequencies up to 2.1GHz and 135fs Phase Jitter Performance

September 1, 2021

TOKYO, Japan ― Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today expanded its robust timing solutions portfolio with the ProXO+ family of compact, ultra-low noise, temperature-controlled clock oscillators. The high-accuracy, high-frequency, differential oscillators are best suited for fiber optic transceiver modules, accelerator cards, smart NIC cards, and networking equipment applications.

“The ProXO+ family delivers on all counts, offering tight frequency stability, great jitter performance, and high output frequency, which are critical features for communications, cloud and compute markets,” said Bobby Matinpour, Vice President of Timing Products at Renesas. “The ProXO+ family’s high level of programmability also enables the use of a single device for numerous designs, simplifying the BOM, sourcing, and inventory management.”

Key Features of the ProXO+ Family

  • Frequency stability ±3 ppm from -40C to +85C temperature range
  • Programmable frequencies up to 2.1 GHz
  • 135fs typical phase jitter (12 KHz-20 MHz)
  • 3.2 x 2.5 mm in an 8-pin plastic package

In addition to the new ProXO+ family, Renesas is expanding the popular original ProXO XF 2.5 x 2.0 mm device to include two new industry-standard 3.2 x 2.5 mm and 5.0 x 3.2 mm plastic packages.

The ProXO+ family can be combined with Renesas’ complementary clock buffers, power, and microcontroller offerings to create comprehensive solutions for a variety of applications, such as the Xilinx Kintex-7 Power and Timing, the CC-Link IE TSN, and the System on Module (SoM) Solution with RZ/G2E. Renesas’ Winning Combinations are vetted solutions engineered to help customers accelerate designs and get to market faster. Renesas offers more than 250 Winning Combinations that can be found at renesas.com/win.

Renesas provides the industry’s broadest timing portfolio to support the complete clock tree. As the market leader in silicon timing with a long history of bringing cutting-edge technologies to the markets, Renesas offers the only “one-stop-shop” for timing solutions, offering expertise and products from full-featured system solutions to simple clock tree building-block devices.

Availability

The ProXO+ devices are available now for order. For more information, please visit renesas.com/xo.

About Renesas Electronics Corporation

Renesas Electronics Corporation (TSE: 6723) delivers trusted embedded design innovation with complete semiconductor solutions that enable billions of connected, intelligent devices to enhance the way people work and live. A global leader in microcontrollers, analog, power, and SoC products, Renesas provides comprehensive solutions for a broad range of automotive, industrial, infrastructure, and IoT applications that help shape a limitless future. Learn more at renesas.com. Follow us on LinkedIn, Facebook, Twitter, YouTube and Instagram.

(Remarks). All names of products or services mentioned in this press release are trademarks or registered trademarks of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.