Renesas' radiation hardened controller area network (CAN) transceivers are compatible with the ISO11898-2 standard for applications calling for CAN serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

Documentation & Downloads

Title Other Languages Type Format File Size Sort descending Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Using CAN Bus Serial Communications in Space Flight Applications White Paper PDF 362 KB
Other
Intersil Commercial Lab Services Brochure PDF 364 KB
R34ZZ0003EU: CAN Transceiver SEE Packet Error Testing Report Other PDF 466 KB
Intersil Space Products Brochure Brochure PDF 3.14 MB

News & Additional Resources