The ISL91110II2A-EVZ evaluation platform allows for quick evaluation of the high-performance features of the ISL91110 buck-boost switching regulator. The ISL91110II2A-EVZ evaluates the ISL91110II2AZ featuring 3.5 Vout.

The ISL91110 is a high-current buck-boost switching regulator for systems using new battery chemistries. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation, while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto-PFM/forced-PWM)
  • Connectors, test points and jumpers for easy probing
  • Resistor programmable output voltage on the ISL91110IIA-EVZ
  • Fixed 3.3V output voltage on the ISL91110IIN-EVZ
  • Fixed 3.5V output voltage on the ISL91110II2A-EVZ 

Applications

  • Smartphones and tablets
  • Wireless communication devices
  • Products including portable HDMI and USB On-the-Go (USB-OTG)

tuneProduct Options

Part Number Part Status Buy Sample
ISL91110II2A-EVZ
Obsolete
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
ISL91110 Datasheet Datasheet PDF 857 KB
User Guides & Manuals
star ISL91110IIN-EVZ, ISL91110II2A-EVZ, ISL91110IIA-EVZ User Guide Manual - Development Tools PDF 1.03 MB