Overview
Description
This highly integrated solution supports the full Bluetooth® 4.2 features. As a SmartBond™ device, it offers the highest performance, lowest power consumption, and smallest footprint. Delivering processing capacity when you need it and saving power when you don’t, it can manage multi-sensor arrays and enable always-on sensing. Plus, our SmartSnippets™ tooling helps you optimize your software for power consumption.
The DA14680 System-on-Chip (SoC) includes Flash memory, offers unlimited execution space, and enables Over-the-Air (OTA) updates. With an integrated power management unit (PMU) that includes system power rails, a battery charger, and a fuel gauge, it supports rechargeable batteries natively and can power a complete wearable system. Meanwhile, a dedicated hardware crypto engine delivers banking-level security (including Apple HomeKit support) with end-to-end encryption to keep personal data safe.
Benefits
- Processing power on-demand
- Unlimited execution space
- High-level security
- PMU can power a complete wearable system
- Advanced interfaces for voice commands and audio support
- World-class radio performance
- Sensor hub functionality
- Optimized for flexibility, lowest power consumption, smallest footprint, and lowest system cost
Package
- AQFN-60
Features
- Bluetooth Low Energy (Bluetooth 4.2 specification)
- Arm® Cortex®-M0 application processor
- Flexible memory architecture: 8Mb Flash, 64kB One-Time-Programmable (OTP) memory, 128kB Data SRAM, 16kB Cache SRAM, 128kB ROM
- Dedicated hardware crypto engine
- Integrated battery and system PMU
- Power supply 1.7V - 4.75V
- Single pin RF I/O
- Rich set of analog and digital peripherals
Comparison
Applications
Applications
- Wearable devices (multi-sensor): Fitness/Activity trackers, sports watches, smartwatches
- Virtual reality
- Smart home
- Consumer appliances
- Home automation
- Voice-controlled remote controls
- Rechargeable keyboards
- Toys
- Industrial automation
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
2 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.