The ISL315xE family of 5V powered RS-485/RS-422 transceivers features high output drive and high ESD protection. The devices withstand ±16. 5kV IEC61000-4- 2 ESD strikes without latch-up. The large output voltage of 3. 1V typical into a 54Ω load provides high noise immunity, and enables the drive of up to 8000ft long bus segments, or eight 120Ω terminations in a star topology. These devices possess less than 125μA bus input currents, thus constituting a true 1/8 unit load. The high output drive combined with the low bus input currents allows for connecting up to 512 transceivers on the same bus. The receiver inputs feature a full fail-safe design that turns the receiver outputs high when the bus inputs are open or shorted. The ISL315xE family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps. Their performance is characterized from -40°C to +85°C.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL3158EIBZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
ISL3158EIBZ-T circleActive Samples Available |
SOICN | Reel | 3 | Get Samples, | |
ISL3158EIBZ-T7A circleActive Samples Available |
SOICN | Reel | 3 | 1.978 | Get Samples, |
ISL3158EIUZ circleActive Samples Available |
MSOP | Tube | 2 | 1.083 | Get Samples, |
ISL3158EIUZ-T circleActive |
MSOP | Reel | 2 | 1.083 |