メインコンテンツに移動

概要

説明

The F2914 is a high reliability, low insertion loss, 50Ω SP4T absorptive RF switch designed for a multitude of wireless and other RF applications. This device covers a broad frequency range from 50MHz to 8000MHz. In addition to providing low insertion loss, the F2914 also delivers excellent linearity and isolation performance while providing a 50Ω termination to the unused RF ports. The F2914 also includes a patent-pending constant impedance (Kz) feature. Kz improves hot switching ruggedness, minimizes LO pulling in VCOs, and reduces phase and amplitude variations in distribution networks. It is also ideal for dynamic switching/selection between two or more amplifiers while avoiding damage to upstream/downstream sensitive devices such as PAs and ADCs.

The F2914 uses a single positive supply voltage supporting three logic control pins using either 3.3V or 1.8V control logic. Connecting a negative voltage to pin 20 disables the internal negative voltage generator and becomes the negative supply.

特長

  • Four symmetric broadband, absorptive RF ports
  • Constant Impedance, Kz, feature
  • High-performance RF
    • Isolation of 54dB at 2700MHz
    • Insertion Loss of 1.15dB at 2700MHz
  • High continuous RF CW Power Handling
    • Selected RF path: 33dBm
    • Terminated RF path: 27dBm
  • High linearity:
    • IIP2 of 114dBm
    • IIP3 of 59.5dBm
  • Single 2.7V to 5.50V supply voltage
  • External Negative Supply Option
  • 3.3V and 1.8V compatible control logic
  • Operating temperature -40 °C to +105 °C
  • 4mm x 4mm 24-pin QFN package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 800 KB
ガイド PDF 2.24 MB
アプリケーションノート PDF 432 KB
製品概要 PDF 438 KB
製品変更通知 PDF 36 KB
製品概要 PDF 252 KB
6件

設計・開発

ボード&キット

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター