Evaluation Board for F1358 DPD Demodulator
The F1358EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1358 DPD Demodulator. RF input, standby mode, and attenuator...
The F1358 is a highly linear complex IF digital pre-distortion (DPD) demodulator with built-in digital step attenuator (DSA) and single-pole-double-throw switches (SP2Ts). It receives the signal coming out of the PA so that the I&Q data at the baseband can be pre-distorted before being sent to the Tx DAC to counteract the distortion inherent in the downstream PA. The signal coupled from the PA is adjusted via a DSA to a lower level and then sub-sampled at an IF frequency of ~200MHz which necessitates the need for a highly linear demodulator to downmix to quadrature IF from the Transmit frequency. By sampling IF_I and IF_Q independently and then digitally combining these signals, an effective doubling of the sample rate can be achieved. Any distortion in this path will degrade the performance of the DPD algorithm. By utilizing an ultra-linear demodulator with integrated DSA such as the F1320/F1370, the ACLR and/or power consumption of the full Tx system can be improved significantly.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 2.16 MB | |
ガイド | PDF 2.24 MB | |
製品変更通知 | PDF 39 KB | |
製品変更通知 | PDF 482 KB | |
製品変更通知 | PDF 33 KB | |
5件
|
The F1358EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1358 DPD Demodulator. RF input, standby mode, and attenuator...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
適用されたフィルター