Overview

Description

The CL8040 is a high-performing, highly integrated Wi-Fi 6 (802.11ax) R2 single PCIe chip that delivers the best Wi-Fi network performance for its size by combining two Wi-Fi 6 radios into a single 11mm x 11mm PCIe chip. The chip employs two concurrent dual-band Wi-Fi 6 radios with 4T4R architecture that can drive aggregated PHY/data link speeds up to 3Gbps. The two independent radios can function as an access point, client, or as repeater.

CL8040 integrates dual MAC, dual PHY, analog and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.

The CL8040 is designed to support standard-based features addressing security, quality of service, and international regulation, as well as above-standard integrated value-add functionalities based on Renesas’s embedded and edge software technologies

Features

  • Wi-Fi 6 (802.11ax) R2
  • Concurrent dual-band, dual transceiver
  • 4T4R MIMO architecture
  • 3Gbps aggregated PHY/data link speed
  • Single PCIe 3.0 (dual-lane) interface
  • Small 11mm x 11mm BGA package
  • DL/UL MU-OFDMA support
  • DL MU-MIMO support
  • Beamforming support
  • Target-Wait-Time
  • Uplink scheduling
  • QAM 1024 (MCS 10, 11) modulation
  • 20, 40, 80, 160MHz support in 5GHz
  • 20 and 40MHz support in 2.4GHz
  • WEP CAC support to enable seamless channel change to DFS channels
  • WEP 64/128, WPA, WPA2, WPA3, TKIP, AES, WAPI
  • QoS-WMM, WMM-PS, WMM-ACM
  • IEEE 802.11e, h, i, k, r, v, w, z support

Comparison

Applications

Applications

  • Home Gateways
  • Multimedia Gateways
  • Enterprise Access Points
  • SMB Access Points
  • Routers
  • Extenders
  • Mesh Nodes
  • Bandwidth-Intense Connected IoT
  • Smart TVs
  • Industrial PLCs

Documentation

Type Title Date
Datasheet Log in to Download PDF 697 KB
Product Brief PDF 378 KB
2 items

Design & Development

Models