Overview
Description
The 5962-92257 (equivalent to IDT 54FCT16244T) 16-Bit high speed and low power Buffer/Line Driver has three-state controls allowing independent 4-bit, 8-bit or combined 16-bit operation. It is ideally suited for driving high capacitance loads(>200pF) and low impedance backplanes. The 5962-92257 operates at -55C to +125C. (For commercial version, see 74FCT16244T)
Features
- Stnd., A, and C speeds
- Typical tSK(o) (Output Skew) 250ps
- Low input and output leakage 1 uA (max.)
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using
- machine model (C = 200pF, R = 0)
- Balanced Output Drivers:
- – ±16mA (military)
- Reduced system switching noise
- Typical VOLP (Output Ground Bounce) 0.6V at VCC = 5V,
- TA = 25C
- Available in 48 pin CERPACK package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.