The V850ES/Jx3-L is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, timer/counters, serial interfaces, an A/D converter, and a D/A converter and enables an extremely high cost-performance for applications that require super low power consumption, such as digital cameras, electrical power meters, and mobile terminals.
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | Renesas |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Downloads
|
Programmer (Unit/SW) | Renesas |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
UPD70F3735GK(R)-GAK-AX circleLast Time Buy |
N/A | V850ES | 32 | 128 | 0 | 8 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | |||
UPD70F3735GK(S)-GAK-AX circleLast Time Buy |
N/A | V850ES | 32 | 128 | 0 | 8 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | |||
UPD70F3735GK-GAK-AX circleLast Time Buy |
N/A | V850ES | 32 | 128 | 0 | 8 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | |||
N/A | V850ES | 32 | 256 | 0 | 16 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
UPD70F3736GK-GAK-AX circleLast Time Buy |
N/A | V850ES | 32 | 256 | 0 | 16 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | 7.589 | ||
UPD70F3736GC(R)-GAD-AX circleLast Time Buy |
N/A | V850ES | 32 | 256 | 0 | 16 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | |||
UPD70F3736GC-GAD-AX circleLast Time Buy |
N/A | V850ES | 32 | 256 | 0 | 16 | 80 | 2.2 - 3.6 | 20 | 66 | 16-bit x 6-ch | 10-bit x 8-ch | No | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | |||
N/A | V850ES | 32 | 128 | 0 | 8 | 121 | 2.2 - 3.6 | 20 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 256 | 0 | 16 | 40 | 2.2 - 3.6 | 20 | 27 | 16-bit x 8-ch | 10-bit x 5-ch | Yes | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850ES | 32 | 512 | 0 | 40 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 512 | 0 | 40 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 512 | 0 | 40 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 384 | 0 | 32 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 384 | 0 | 32 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 384 | 0 | 32 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 512 | 0 | 40 | 100 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
UPD70F3793GC-UEU-AX circleLast Time Buy |
N/A | V850ES | 32 | 512 | 0 | 40 | 100 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850ES | 32 | 256 | 0 | 16 | 100 | 2.2 - 3.6 | 20 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
UPD70F3738GC(S)-UEU-AX circleLast Time Buy |
N/A | V850ES | 32 | 256 | 0 | 16 | 100 | 2.2 - 3.6 | 20 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850ES | 32 | 256 | 0 | 16 | 100 | 2.2 - 3.6 | 20 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 16 | 0 | 8 | 40 | 2.2 - 3.6 | 20 | 27 | 16-bit x 8-ch | 10-bit x 5-ch | Yes | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850ES | 32 | 32 | 0 | 8 | 40 | 2.2 - 3.6 | 20 | 27 | 16-bit x 8-ch | 10-bit x 5-ch | Yes | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850ES | 32 | 64 | 0 | 8 | 40 | 2.2 - 3.6 | 20 | 27 | 16-bit x 8-ch | 10-bit x 5-ch | Yes | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850ES | 32 | 128 | 0 | 8 | 40 | 2.2 - 3.6 | 20 | 27 | 16-bit x 8-ch | 10-bit x 5-ch | Yes | Yes | No | Yes | -40 to 85°C | |||||
N/A | V850ES | 32 | 16 | 0 | 8 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 16 | 0 | 8 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 16 | 0 | 8 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 16 | 0 | 8 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 32 | 0 | 8 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 32 | 0 | 8 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 32 | 0 | 8 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
UPD70F3738F1(S)-CAH-A circleLast Time Buy |
N/A | V850ES | 32 | 256 | 0 | 16 | 121 | 2.2 - 3.6 | 20 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850ES | 32 | 256 | 0 | 16 | 121 | 2.2 - 3.6 | 20 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 256 | 0 | 16 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 1024 | 0 | 80 | 100 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
UPD70F3842GC-UEU-AX circleLast Time Buy |
N/A | V850ES | 32 | 1024 | 0 | 80 | 100 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | 16.53 | ||
N/A | V850ES | 32 | 256 | 0 | 16 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 32 | 0 | 8 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 64 | 0 | 8 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 128 | 0 | 8 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 64 | 0 | 8 | 48 | 2.2 - 3.6 | 20 | 34 | 16-bit x 8-ch | 10-bit x 6-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 768 | 0 | 80 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 768 | 0 | 80 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 768 | 0 | 80 | 100 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
UPD70F3840GB(R)-GAH-AX circleLast Time Buy |
N/A | V850ES | 32 | 256 | 0 | 16 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | |||
N/A | V850ES | 32 | 256 | 0 | 16 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 256 | 0 | 16 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 256 | 0 | 16 | 64 | 2.2 - 3.6 | 20 | 50 | 16-bit x 8-ch | 10-bit x 10-ch | Yes | Yes | No | Yes | 8-bit x 1-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 1024 | 0 | 80 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C | ||||
N/A | V850ES | 32 | 1024 | 0 | 80 | 121 | 2 - 3.6 | 20 | 83 | 16-bit x 8-ch | 10-bit x 12-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | -40 to 85°C |